IESNA:LM-63-2002
[TEST]P1201973
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-827-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6523
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
897 964.6 1037.2 1110.2 1166.1 1200.4 1221.2 1232.9 1245.8 1260.8
1280.1 1306.2 1341.5 1383.1 1433.7 1518.9 1647.7 1818.4 2029.2 2292.8
2638.4 3035.1 3457.4 3841.5 4073.7 3955.8 3719.9 3403.7 3023.9 2571.3
1998.7 1428.1 934.7 543.3 239 74 0
897 957.2 1020.9 1083.2 1132 1162.9 1182.1 1193.3 1204.6 1218.7
1238.8 1266.9 1303.5 1345.5 1397.7 1473 1580.7 1721.8 1898.9 2109.5
2362 2627.2 2862.4 3029 3070.7 2895.3 2647.2 2351.9 2029.7 1680.4
1280 895.9 577.2 334.1 150.3 49.2 0
897 949.8 1004.5 1056.3 1097.9 1125.4 1143.1 1153.7 1163.4 1176.6
1197.6 1227.6 1265.5 1307.9 1361.7 1427.1 1513.8 1625.2 1768.6 1926.1
2085.5 2219.4 2267.4 2216.5 2067.6 1834.8 1574.5 1300.1 1035.5 789.6
561.3 363.7 219.8 124.9 61.5 24.4 0
897 941.9 988.2 1031.3 1065 1088.1 1102.6 1109.5 1114.9 1122.2
1135.4 1156.1 1182.8 1210.7 1242.5 1278.2 1323.4 1382.6 1460.4 1543.4
1620.3 1670.3 1659.3 1581.8 1437.5 1242.5 1043.5 848.5 668.1 510.7
370.7 251.2 161.8 99.5 53.2 22.1 0
897 934.1 971.9 1006.4 1032.1 1050.8 1062.1 1065.3 1066.4 1067.8
1073.2 1084.6 1100.1 1113.5 1123.4 1129.2 1132.9 1139.9 1152.2 1160.6
1155.1 1121.2 1051.2 947 807.4 650.1 512.4 396.9 300.7 231.9
180.1 138.6 103.9 74.3 44.9 19.7 0
897 926.2 955.5 982.2 1002.6 1016.1 1022.1 1018.9 1010.1 999.3
988.6 981.5 978.1 974 966.2 952.9 934.6 915.6 898 883.5
867.7 840.9 796.6 734.1 652.9 555.8 468.4 384.4 304.2 242.7
189.9 145.3 106.7 74.8 44.7 19.4 0
897 918.2 939.1 957.9 973.1 981.3 982.1 972.4 953.8 930.8
904 878.4 856.1 834.4 809.1 776.6 736.2 691.4 643.9 606.4
580.2 560.7 542 521.1 498.5 461.5 424.4 371.9 307.8 253.5
199.6 152 109.5 75.3 44.4 19.2 0
897 910.7 923.8 936.5 947.8 952.7 948.9 932.6 904.4 871.3
834.4 800.6 772.4 748.1 724.1 696 662.4 625.3 586 554.8
534.1 520.5 510.6 498.9 481 449.9 418.9 375 322 273.6
222.1 173.8 128 88.9 54.4 23.3 0
897 903.1 908.5 915.1 922.5 924.1 915.8 892.8 855 811.9
764.8 722.9 688.7 661.7 639.2 615.4 588.6 559.2 528 503.2
488 480.3 479.2 476.7 463.6 438.3 413.4 378 336.1 293.7
244.7 195.7 146.5 102.6 64.4 27.4 0
897 895.8 894 895.4 898.2 898.5 887.5 859.5 816.3 767.7
719.5 681.7 654.1 633.8 615.9 595.1 570.2 542.3 510.8 481
458.8 446.8 448 449.2 445.4 436.1 413.7 377.2 336.1 297
260.2 221.3 177.1 128.7 83.8 35.5 0
897 887.6 879.8 876.9 878.3 880 872.7 850.3 813.8 772.4
732.3 697.2 666.3 639.2 613.7 586.9 557.6 526.4 495.5 467.8
443.5 425.4 415.7 409.9 404.5 398.2 384.8 361 330.8 297.1
258.9 220.6 177 130.2 85.7 37.9 0
897 881 867.3 860.3 860.8 865.7 865.9 852.8 825.5 789.8
752.2 716.4 681.6 648.3 616.2 584.2 551.4 518.2 487.4 461.1
437.5 419.4 406.4 396.3 386.8 376.1 361.3 341.4 316.9 287.6
251.6 214.7 172.1 127.8 83.1 36.8 0
897 874.4 854.8 843.8 843.3 851.5 859 855.3 837.3 807.1
772.2 735.7 696.9 657.3 618.7 581.4 545.1 509.9 479.4 454.3
431.6 413.5 397 382.7 369.1 354 337.8 321.9 303 278
244.2 208.9 167.1 125.4 80.5 35.8 0
897 868.5 844.3 830 829.6 842.3 860.3 870.3 863.3 836.8
798.9 757.7 715.2 671.9 629.8 589.4 550.9 514.6 483.3 458.1
437.3 422.3 409.4 396 380.8 361.4 340.7 321 299.9 273.5
239.9 204.5 163.4 122.7 77.6 35.2 0
897 862.5 833.9 816.3 815.8 833.2 861.5 885.3 889.4 866.6
825.7 779.7 733.4 686.5 640.9 597.3 556.6 519.3 487.3 461.7
443.1 430.9 421.7 409.2 392.4 368.8 343.5 320.1 296.8 269
235.5 200 159.7 120.1 74.7 34.7 0
897 857.4 824.7 804.7 803.3 823.4 859 893.3 906.1 888.3
847.1 796.8 747.6 700.1 654.4 610.8 569.6 531.6 499 473.2
454 440.8 432.4 421.8 406.8 385.6 361.5 336.7 311.4 280.5
244 207 165.5 119.6 72.2 34.6 0
897 852.2 815.5 793 790.8 813.6 856.4 901.3 922.8 910
868.5 813.9 761.9 713.8 667.9 624.3 582.7 544 510.7 484.6
464.7 450.7 443 434.3 421.2 402.4 379.5 353.3 326 291.9
252.6 213.9 171.2 119.2 69.7 34.5 0
897 846.9 807.1 782.8 779.3 801.7 846.1 892.9 918.9 912.4
876.5 822.8 769.1 721.8 677.5 636.2 596.3 558.8 526.1 499.8
478.3 463.4 454.1 445.2 432.3 414.2 390.8 364.1 335.2 300.3
260.2 220.5 176.7 117.2 64.4 30.4 0
897 841.7 798.7 772.5 767.7 789.8 835.7 884.6 915 914.7
884.4 831.7 776.3 729.9 687.2 648.1 610.1 573.6 541.4 514.9
491.9 476 465.2 456.2 443.5 426.1 402.2 374.8 344.5 308.7
267.8 227 182.3 115.3 59 26.3 0
897 837.7 792.3 764.9 758.6 778 819 862.5 889.8 890.6
864.6 817.7 765.6 720 680.2 644.9 610.9 577.6 547.1 521.5
500.3 486 475.7 466.9 454.2 435.9 410.8 382.3 351.2 315.3
273.8 233.3 187 125.5 68.6 30.3 0
897 833.6 785.8 757.2 749.4 766.3 802.4 840.5 864.6 866.5
844.9 803.6 754.9 710.1 673.2 641.6 611.6 581.5 552.8 528
508.6 495.9 486.3 477.5 464.8 445.7 419.4 389.7 358 321.9
279.8 239.6 191.8 135.7 78.1 34.4 0
897 830.4 781.3 751.9 743.4 758.6 790.6 823.1 843.3 844.6
825.4 788.5 744.1 701.5 665.2 634.3 605.4 576.2 548 524.7
508.4 497.7 488.8 480 467.6 448.3 422.1 392.3 360.5 324.9
282.9 242.5 195.7 142.4 86.4 37.7 0
897 827.1 776.8 746.5 737.3 750.9 778.8 805.8 822.1 822.7
806 773.4 733.2 692.9 657.2 626.9 599.2 571 543.3 521.4
508.3 499.5 491.2 482.5 470.3 451 424.8 395 363.1 327.9
286.1 245.5 199.6 149 94.7 41 0
897 824.6 773.6 742.8 733.9 747 773.4 797.8 811.9 811.9
796.7 767.1 730 690.8 654 621.1 590.7 560.5 531.3 510.7
499.8 492.5 485.2 476.4 464.4 445.6 419.6 390.2 359.2 324.7
284.5 243.3 198.7 148.6 94 40.2 0
897 822 770.4 739.2 730.4 743.1 768.1 789.8 801.6 801.1
787.3 760.8 726.8 688.7 650.9 615.3 582.3 550 519.3 500
491.2 485.6 479.1 470.2 458.4 440.2 414.4 385.4 355.3 321.5
282.9 241 197.7 148.2 93.3 39.3 0
897 819.7 767.9 737 728.5 741.5 766 787.1 798.4 797.5
783.9 759.3 726.8 688.9 650.2 612.3 576.6 541.7 509.6 491
482.9 478.1 472.6 463.8 451.7 433.1 407.6 379.1 349.2 315.7
278.1 236.1 191.2 142.6 88.9 37.1 0
897 817.3 765.5 734.8 726.7 739.9 763.9 784.5 795.1 793.9
780.6 757.7 726.8 689.2 649.5 609.2 570.9 533.4 499.8 482
474.6 470.7 466 457.3 445 426.1 400.8 372.8 343.2 309.9
273.2 231.2 184.6 137.1 84.6 34.8 0
897 814.4 763.1 733.1 725.9 739.7 763.8 784.1 794.1 792.3
778.6 757.2 727.3 689.8 649.1 607.5 567.6 528 493.6 476
468.8 465.3 461.2 452.3 439.9 419.9 395.5 367.9 337.7 304.6
268.1 227.2 176.9 132.2 80.2 32.7 0
897 817.3 765.5 734.8 726.7 739.9 763.9 784.5 795.1 793.9
780.6 757.7 726.8 689.2 649.5 609.2 570.9 533.4 499.8 482
474.6 470.7 466 457.3 445 426.1 400.8 372.8 343.2 309.9
273.2 231.2 184.6 137.1 84.6 34.8 0
897 819.7 767.9 737 728.5 741.5 766 787.1 798.4 797.5
783.9 759.3 726.8 688.9 650.2 612.3 576.6 541.7 509.6 491
482.9 478.1 472.6 463.8 451.7 433.1 407.6 379.1 349.2 315.7
278.1 236.1 191.2 142.6 88.9 37.1 0
897 822 770.4 739.2 730.4 743.1 768.1 789.8 801.6 801.1
787.3 760.8 726.8 688.7 650.9 615.3 582.3 550 519.3 500
491.2 485.6 479.1 470.2 458.4 440.2 414.4 385.4 355.3 321.5
282.9 241 197.7 148.2 93.3 39.3 0
897 824.6 773.6 742.8 733.9 747 773.4 797.8 811.9 811.9
796.7 767.1 730 690.8 654 621.1 590.7 560.5 531.3 510.7
499.8 492.5 485.2 476.4 464.4 445.6 419.6 390.2 359.2 324.7
284.5 243.3 198.7 148.6 94 40.2 0
897 827.1 776.8 746.5 737.3 750.9 778.8 805.8 822.1 822.7
806 773.4 733.2 692.9 657.2 626.9 599.2 571 543.3 521.4
508.3 499.5 491.2 482.5 470.3 451 424.8 395 363.1 327.9
286.1 245.5 199.6 149 94.7 41 0
897 830.4 781.3 751.9 743.4 758.6 790.6 823.1 843.3 844.6
825.4 788.5 744.1 701.5 665.2 634.3 605.4 576.2 548 524.7
508.4 497.7 488.8 480 467.6 448.3 422.1 392.3 360.5 324.9
282.9 242.5 195.7 142.4 86.4 37.7 0
897 833.6 785.8 757.2 749.4 766.3 802.4 840.5 864.6 866.5
844.9 803.6 754.9 710.1 673.2 641.6 611.6 581.5 552.8 528
508.6 495.9 486.3 477.5 464.8 445.7 419.4 389.7 358 321.9
279.8 239.6 191.8 135.7 78.1 34.4 0
897 837.7 792.3 764.9 758.6 778 819 862.5 889.8 890.6
864.6 817.7 765.6 720 680.2 644.9 610.9 577.6 547.1 521.5
500.3 486 475.7 466.9 454.2 435.9 410.8 382.3 351.2 315.3
273.8 233.3 187 125.5 68.6 30.3 0
897 841.7 798.7 772.5 767.7 789.8 835.7 884.6 915 914.7
884.4 831.7 776.3 729.9 687.2 648.1 610.1 573.6 541.4 514.9
491.9 476 465.2 456.2 443.5 426.1 402.2 374.8 344.5 308.7
267.8 227 182.3 115.3 59 26.3 0
897 846.9 807.1 782.8 779.3 801.7 846.1 892.9 918.9 912.4
876.5 822.8 769.1 721.8 677.5 636.2 596.3 558.8 526.1 499.8
478.3 463.4 454.1 445.2 432.3 414.2 390.8 364.1 335.2 300.3
260.2 220.5 176.7 117.2 64.4 30.4 0
897 852.2 815.5 793 790.8 813.6 856.4 901.3 922.8 910
868.5 813.9 761.9 713.8 667.9 624.3 582.7 544 510.7 484.6
464.7 450.7 443 434.3 421.2 402.4 379.5 353.3 326 291.9
252.6 213.9 171.2 119.2 69.7 34.5 0
897 857.4 824.7 804.7 803.3 823.4 859 893.3 906.1 888.3
847.1 796.8 747.6 700.1 654.4 610.8 569.6 531.6 499 473.2
454 440.8 432.4 421.8 406.8 385.6 361.5 336.7 311.4 280.5
244 207 165.5 119.6 72.2 34.6 0
897 862.5 833.9 816.3 815.8 833.2 861.5 885.3 889.4 866.6
825.7 779.7 733.4 686.5 640.9 597.3 556.6 519.3 487.3 461.7
443.1 430.9 421.7 409.2 392.4 368.8 343.5 320.1 296.8 269
235.5 200 159.7 120.1 74.7 34.7 0
897 868.5 844.3 830 829.6 842.3 860.3 870.3 863.3 836.8
798.9 757.7 715.2 671.9 629.8 589.4 550.9 514.6 483.3 458.1
437.3 422.3 409.4 396 380.8 361.4 340.7 321 299.9 273.5
239.9 204.5 163.4 122.7 77.6 35.2 0
897 874.4 854.8 843.8 843.3 851.5 859 855.3 837.3 807.1
772.2 735.7 696.9 657.3 618.7 581.4 545.1 509.9 479.4 454.3
431.6 413.5 397 382.7 369.1 354 337.8 321.9 303 278
244.2 208.9 167.1 125.4 80.5 35.8 0
897 881 867.3 860.3 860.8 865.7 865.9 852.8 825.5 789.8
752.2 716.4 681.6 648.3 616.2 584.2 551.4 518.2 487.4 461.1
437.5 419.4 406.4 396.3 386.8 376.1 361.3 341.4 316.9 287.6
251.6 214.7 172.1 127.8 83.1 36.8 0
897 887.6 879.8 876.9 878.3 880 872.7 850.3 813.8 772.4
732.3 697.2 666.3 639.2 613.7 586.9 557.6 526.4 495.5 467.8
443.5 425.4 415.7 409.9 404.5 398.2 384.8 361 330.8 297.1
258.9 220.6 177 130.2 85.7 37.9 0
897 895.8 894 895.4 898.2 898.5 887.5 859.5 816.3 767.7
719.5 681.7 654.1 633.8 615.9 595.1 570.2 542.3 510.8 481
458.8 446.8 448 449.2 445.4 436.1 413.7 377.2 336.1 297
260.2 221.3 177.1 128.7 83.8 35.5 0
897 903.1 908.5 915.1 922.5 924.1 915.8 892.8 855 811.9
764.8 722.9 688.7 661.7 639.2 615.4 588.6 559.2 528 503.2
488 480.3 479.2 476.7 463.6 438.3 413.4 378 336.1 293.7
244.7 195.7 146.5 102.6 64.4 27.4 0
897 910.7 923.8 936.5 947.8 952.7 948.9 932.6 904.4 871.3
834.4 800.6 772.4 748.1 724.1 696 662.4 625.3 586 554.8
534.1 520.5 510.6 498.9 481 449.9 418.9 375 322 273.6
222.1 173.8 128 88.9 54.4 23.3 0
897 918.2 939.1 957.9 973.1 981.3 982.1 972.4 953.8 930.8
904 878.4 856.1 834.4 809.1 776.6 736.2 691.4 643.9 606.4
580.2 560.7 542 521.1 498.5 461.5 424.4 371.9 307.8 253.5
199.6 152 109.5 75.3 44.4 19.2 0
897 926.2 955.5 982.2 1002.6 1016.1 1022.1 1018.9 1010.1 999.3
988.6 981.5 978.1 974 966.2 952.9 934.6 915.6 898 883.5
867.7 840.9 796.6 734.1 652.9 555.8 468.4 384.4 304.2 242.7
189.9 145.3 106.7 74.8 44.7 19.4 0
897 934.1 971.9 1006.4 1032.1 1050.8 1062.1 1065.3 1066.4 1067.8
1073.2 1084.6 1100.1 1113.5 1123.4 1129.2 1132.9 1139.9 1152.2 1160.6
1155.1 1121.2 1051.2 947 807.4 650.1 512.4 396.9 300.7 231.9
180.1 138.6 103.9 74.3 44.9 19.7 0
897 941.9 988.2 1031.3 1065 1088.1 1102.6 1109.5 1114.9 1122.2
1135.4 1156.1 1182.8 1210.7 1242.5 1278.2 1323.4 1382.6 1460.4 1543.4
1620.3 1670.3 1659.3 1581.8 1437.5 1242.5 1043.5 848.5 668.1 510.7
370.7 251.2 161.8 99.5 53.2 22.1 0
897 949.8 1004.5 1056.3 1097.9 1125.4 1143.1 1153.7 1163.4 1176.6
1197.6 1227.6 1265.5 1307.9 1361.7 1427.1 1513.8 1625.2 1768.6 1926.1
2085.5 2219.4 2267.4 2216.5 2067.6 1834.8 1574.5 1300.1 1035.5 789.6
561.3 363.7 219.8 124.9 61.5 24.4 0
897 957.2 1020.9 1083.2 1132 1162.9 1182.1 1193.3 1204.6 1218.7
1238.8 1266.9 1303.5 1345.5 1397.7 1473 1580.7 1721.8 1898.9 2109.5
2362 2627.2 2862.4 3029 3070.7 2895.3 2647.2 2351.9 2029.7 1680.4
1280 895.9 577.2 334.1 150.3 49.2 0
897 964.6 1037.2 1110.2 1166.1 1200.4 1221.2 1232.9 1245.8 1260.8
1280.1 1306.2 1341.5 1383.1 1433.7 1518.9 1647.7 1818.4 2029.2 2292.8
2638.4 3035.1 3457.4 3841.5 4073.7 3955.8 3719.9 3403.7 3023.9 2571.3
1998.7 1428.1 934.7 543.3 239 74 0
897 968.3 1050 1131 1190.7 1227 1244.2 1248.4 1251.2 1253.7
1257.7 1266.2 1281.8 1301.5 1333.8 1401.4 1519.8 1691.5 1915.2 2182
2501.5 2869.3 3293.6 3752.3 4212.3 4334.5 4075.3 3741.7 3391.5 2993.2
2435.4 1835.7 1277.6 777.7 363.5 115.8 0
897 971.9 1062.8 1151.7 1215.3 1253.6 1267.1 1263.9 1256.7 1246.6
1235.3 1226.2 1222.2 1219.8 1233.9 1283.8 1391.9 1564.6 1801.2 2071.1
2364.5 2703.5 3129.8 3663.1 4350.9 4713.1 4430.6 4079.7 3759.2 3415.1
2872 2243.3 1620.5 1012.2 487.9 157.6 0
897 977.1 1075.5 1170.4 1237.2 1273.4 1279.6 1264.2 1240.3 1212.7
1183.9 1158.1 1138.4 1125 1135 1193.9 1325.1 1526.2 1784.3 2067.6
2365.1 2686.7 3064.4 3532 4188.1 4694.8 4501 4112.7 3773.9 3425.7
2911.2 2299.4 1690.2 1090.1 554.2 194.6 0
897 982.3 1088.2 1189.1 1259.1 1293.2 1292 1264.4 1224 1178.9
1132.5 1090 1054.5 1030.1 1036.2 1104.1 1258.3 1487.7 1767.3 2064.2
2365.7 2669.9 2999 3400.9 4025.3 4676.4 4571.2 4145.6 3788.7 3436.3
2950.4 2355.5 1759.9 1168 620.4 231.6 0
897 985.4 1095.1 1200.4 1272.4 1302.8 1292.4 1250.5 1193.2 1133.6
1077.5 1029.1 991.1 970.5 994.8 1101.4 1305.5 1590.5 1932 2301.9
2672 3035.8 3406.3 3812.1 4414.4 5032.9 5024.3 4617.7 4210.8 3766.5
3207.4 2550.8 1907.5 1269.6 703.8 273.3 0
897 988.5 1101.9 1211.6 1285.6 1312.5 1292.7 1236.5 1162.4 1088.3
1022.5 968.1 927.6 910.8 953.3 1098.7 1352.6 1693.4 2096.8 2539.5
2978.4 3401.7 3813.5 4223.3 4803.6 5389.4 5477.3 5089.7 4632.9 4096.8
3464.3 2746.1 2054.9 1371.1 787.2 315 0
897 990.1 1106.1 1217.7 1291.6 1315.7 1289.3 1223.7 1140 1060.3
993.1 939.2 900.7 889.7 948.4 1121.2 1407.3 1792.9 2260.4 2779
3294.4 3792.8 4279.7 4751.4 5368.9 5927.3 5998.9 5613.5 5083.7 4434.4
3702 2914.7 2143.4 1408 808.2 316.8 0
897 991.6 1110.3 1223.8 1297.4 1319 1285.8 1210.9 1117.6 1032.3
963.7 910.2 873.8 868.6 943.5 1143.8 1462.1 1892.4 2424 3018.4
3610.5 4183.8 4745.9 5279.4 5934.3 6465.2 6520.5 6137.3 5534.5 4772
3939.6 3083.3 2231.9 1444.9 829.2 318.6 0
897 990.9 1113.5 1226.7 1299.7 1319.3 1281.8 1201.9 1103.8 1017.1
949.3 896.6 861.2 859.5 942.7 1155.5 1489.3 1950.9 2523.3 3159
3801.6 4412.9 5018.3 5617.2 6299.4 6802.6 6807.8 6362.4 5659.6 4784.6
3876 2973.8 2055.9 1306.6 718.3 267.4 0
897 991.6 1110.3 1223.8 1297.4 1319 1285.8 1210.9 1117.6 1032.3
963.7 910.2 873.8 868.6 943.5 1143.8 1462.1 1892.4 2424 3018.4
3610.5 4183.8 4745.9 5279.4 5934.3 6465.2 6520.5 6137.3 5534.5 4772
3939.6 3083.3 2231.9 1444.9 829.2 318.6 0
897 990.1 1106.1 1217.7 1291.6 1315.7 1289.3 1223.7 1140 1060.3
993.1 939.2 900.7 889.7 948.4 1121.2 1407.3 1792.9 2260.4 2779
3294.4 3792.8 4279.7 4751.4 5368.9 5927.3 5998.9 5613.5 5083.7 4434.4
3702 2914.7 2143.4 1408 808.2 316.8 0
897 988.5 1101.9 1211.6 1285.6 1312.5 1292.7 1236.5 1162.4 1088.3
1022.5 968.1 927.6 910.8 953.3 1098.7 1352.6 1693.4 2096.8 2539.5
2978.4 3401.7 3813.5 4223.3 4803.6 5389.4 5477.3 5089.7 4632.9 4096.8
3464.3 2746.1 2054.9 1371.1 787.2 315 0
897 985.4 1095.1 1200.4 1272.4 1302.8 1292.4 1250.5 1193.2 1133.6
1077.5 1029.1 991.1 970.5 994.8 1101.4 1305.5 1590.5 1932 2301.9
2672 3035.8 3406.3 3812.1 4414.4 5032.9 5024.3 4617.7 4210.8 3766.5
3207.4 2550.8 1907.5 1269.6 703.8 273.3 0
897 982.3 1088.2 1189.1 1259.1 1293.2 1292 1264.4 1224 1178.9
1132.5 1090 1054.5 1030.1 1036.2 1104.1 1258.3 1487.7 1767.3 2064.2
2365.7 2669.9 2999 3400.9 4025.3 4676.4 4571.2 4145.6 3788.7 3436.3
2950.4 2355.5 1759.9 1168 620.4 231.6 0
897 977.1 1075.5 1170.4 1237.2 1273.4 1279.6 1264.2 1240.3 1212.7
1183.9 1158.1 1138.4 1125 1135 1193.9 1325.1 1526.2 1784.3 2067.6
2365.1 2686.7 3064.4 3532 4188.1 4694.8 4501 4112.7 3773.9 3425.7
2911.2 2299.4 1690.2 1090.1 554.2 194.6 0
897 971.9 1062.8 1151.7 1215.3 1253.6 1267.1 1263.9 1256.7 1246.6
1235.3 1226.2 1222.2 1219.8 1233.9 1283.8 1391.9 1564.6 1801.2 2071.1
2364.5 2703.5 3129.8 3663.1 4350.9 4713.1 4430.6 4079.7 3759.2 3415.1
2872 2243.3 1620.5 1012.2 487.9 157.6 0
897 968.3 1050 1131 1190.7 1227 1244.2 1248.4 1251.2 1253.7
1257.7 1266.2 1281.8 1301.5 1333.8 1401.4 1519.8 1691.5 1915.2 2182
2501.5 2869.3 3293.6 3752.3 4212.3 4334.5 4075.3 3741.7 3391.5 2993.2
2435.4 1835.7 1277.6 777.7 363.5 115.8 0
897 964.6 1037.2 1110.2 1166.1 1200.4 1221.2 1232.9 1245.8 1260.8
1280.1 1306.2 1341.5 1383.1 1433.7 1518.9 1647.7 1818.4 2029.2 2292.8
2638.4 3035.1 3457.4 3841.5 4073.7 3955.8 3719.9 3403.7 3023.9 2571.3
1998.7 1428.1 934.7 543.3 239 74 0
